Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Standard bevel gears type B ratio 1:1 - Standard bevel gears type B, straight geared 90°, 20° pressure angle, ratio 1:1
Bill of material
Standard bevel gears type B ratio 1:1 KETTEN FUCHS Product no. 420-040-130B
CNSORDERNO
Order number
420-040-130B
M
Modul
4.0
Z
Number of Teeth
30
DE
Dimensions
125.70 mm
DP
Dimensions
120.0 mm
A
Dimensions
54.2 mm
F
Dimensions
26.0 mm
DN
Dimensions
80.3 mm
D1
Dimensions
20.0 mm
DM
Dimensions
94.00 mm
LM
Dimensions
25.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices